SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Q115DFCSA | US2:Q115DFCSA
Product
Image similar
SIEMENS LOW VOLTAGE CSA PLUG-IN CIRCUIT BREAKER. 15A 1-POLE (10kA AT 120V) DUAL FUNCTION ARC-FAULT/GROUND-FAULT TYPE QFGA2 BREAKER.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) Q115DFCSA | US2:Q115DFCSA
Product Description SIEMENS LOW VOLTAGE CSA PLUG-IN CIRCUIT BREAKER. 15A 1-POLE (10kA AT 120V) DUAL FUNCTION ARC-FAULT/GROUND-FAULT TYPE QFGA2 BREAKER.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 1F
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 52 Day/Days
Net Weight (kg) 0.170 Kg
Packaging Dimension 2.00 x 7.00 x 10.00
Package size unit of measure CM
Quantity Unit 1 EA
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766707445
Commodity Code 8536308000
LKZ_FDB/ CatalogID LV10.1
Material Class ET3320
Group Code P320
Country of origin Philippines
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 EA
;