SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
QA115AFC | US2:QA115AFC
Product
Siemens Low Voltage Residential Circuit Breakers Miniature Circuit Breakers AFCI - Combo AFCI 1-pole plug-on 10k are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. BREAKER 15A 1P 120V 10K QAF2 COMB AFCI
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) QA115AFC | US2:QA115AFC
Product Description Siemens Low Voltage Residential Circuit Breakers Miniature Circuit Breakers AFCI - Combo AFCI 1-pole plug-on 10k are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. BREAKER 15A 1P 120V 10K QAF2 COMB AFCI
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 79
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0.110 Kg
Package size unit of measure Not available
Quantity Unit 1 EA
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621216207
Commodity Code 8536308000
LKZ_FDB/ CatalogID LV10.1
Material Class CD9999
Group Code P320
Country of origin Philippines
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 EA
;