SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3VM9417-0FK21
Product
door mounted rotary operator standard IEC IP65 with door interlock accessory for: 3VM13/14
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VM9417-0FK21
Product Description door mounted rotary operator standard IEC IP65 with door interlock accessory for: 3VM13/14
Product family 3VM Molded Case Circuit Breakers
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group EK / 1CB
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 10 Day/Days
Net Weight (kg) 0.705 Kg
Packaging Dimension 98.00 x 450.00 x 142.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042949006053
UPC Not available
Commodity Code 85389000
LKZ_FDB/ CatalogID LV10
Product Group 5384
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2012.06.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
|
;