2024.03.28 20:46:43
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6644-0AC01-2AX0
No picture available
*** SPARE PART*** SIMATIC MP 377 19" TOUCH MULTIPANEL, WINDOWS CE 5.0 19" COLOR-TFT-DISPLAY 12 MB USER MEMORY CONFIGURABLE FROM WINCC FLEXIBLE 2007
Notes
Product is no longer available. Successor:
6AV6644-0AC01-2AX1 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6644-0AC01-2AX0
Product Description *** SPARE PART*** SIMATIC MP 377 19" TOUCH MULTIPANEL, WINDOWS CE 5.0 19" COLOR-TFT-DISPLAY 12 MB USER MEMORY CONFIGURABLE FROM WINCC FLEXIBLE 2007
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2017.10.01
Notes
Product is no longer available. Successor:
6AV6644-0AC01-2AX1 Compare Products
Successor information
Successor 6AV6644-0AC01-2AX1
Successor Description The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC MP 377 19" Touch Multi Panel, Windows CE 5.0 19" color TFT display 12 MB configuration memory configurable from WinCC flexible 2007
Price data
Price Group / Headquarter Price Group TG / 2AP
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D002ENCU / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 10.640 Kg
Packaging Dimension 52.00 x 66.50 x 22.00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515075318
UPC 662643396980
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80E
Product Group 4351
Group Code R119
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2008.03.31
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;