2024.04.19 10:03:55
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DR2800-8P
Product
Image similar
Input module for pt 100 resistance thermometer
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR2800-8P
Product Description Input module for pt 100 resistance thermometer
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8S2
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.065 Kg
Packaging Dimension 55.00 x 168.00 x 28.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169840330
UPC Not available
Commodity Code 90329000
LKZ_FDB/ CatalogID MP31-6
Product Group 4749
Group Code R3P2
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 2017.07.20
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-07-91
eClass 6 27-21-91-05
eClass 7.1 27-21-91-05
eClass 8 27-21-91-05
eClass 9 27-21-91-05
eClass 9.1 27-21-91-05
UNSPSC 15 32-15-17-03
|
;