2021.07.30 0:42:40
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimize
6ED1055-1MM00-0BA0
No picture available
LOGO! AM2 AQ EXPAN. MODULE, PU: DC 24V, 2AQ, 0-10V
Notes
Product is no longer available. Successor:
6ED1055-1MM00-0BA1 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED1055-1MM00-0BA0
Product Description LOGO! AM2 AQ EXPAN. MODULE, PU: DC 24V, 2AQ, 0-10V
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2010.10.01
Notes
Product is no longer available. Successor:
6ED1055-1MM00-0BA1 Compare Products
Successor information
Successor 6ED1055-1MM00-0BA1
Successor Description *** Spare part *** LOGO! AM2 AQ expansion module, PS: 24 V DC, 2 AA, 0-10 V, 0/4-20 mA
Price data
Price Group / Headquarter Price Group 200
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time On request
Net Weight (kg) 0.120 Kg
Packaging Dimension 7.10 x 9.80 x 5.60
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515071747
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R111
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2008.12.10
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|