2022.09.28 21:34:20
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
Minimize
6EP1331-2BA00
No picture available
SITOP power 2 A, Stabilized power supply input: 120/230 V AC, output: 24 V DC/2 A
Notes
Product is no longer available. Successor: 6EP1332-2BA20
6EP1332-2BA20 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1331-2BA00
Product Description SITOP power 2 A, Stabilized power supply input: 120/230 V AC, output: 24 V DC/2 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2019.01.01
Notes
Product is no longer available. Successor: 6EP1332-2BA20
6EP1332-2BA20 Compare Products
Substitute information
Substitute 6EP1332-2BA20
Substitute Description SITOP PSU100S 24 V/2.5 A stabilized power supply input: 120/230 V AC output: 24 V DC/2.5 A *Ex approval no longer available*
Price data
Price Group / Headquarter Price Group LT / 5ZT
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time On request
Net Weight (kg) 0.380 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150237
UPC 754554433295
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PE
Product Group 4741
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|