SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7153-1AA03-0XA4
Product
Image similar
SIMATIC ET 200M IM 153-1 Bundle Consisting of: IM 153-1 (6ES7153-1AA03-0XB0) for max. 8 S7-300 modules and PROFIBUS DP bus connector 35 degree cable outlet, (6ES7972-0BA42-0XA0), Terminating resistor, 9-pole D-sub, no FastConnect, without PG socket
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7153-1AA03-0XA4
Product Description SIMATIC ET 200M IM 153-1 Bundle Consisting of: IM 153-1 (6ES7153-1AA03-0XB0) for max. 8 S7-300 modules and PROFIBUS DP bus connector 35 degree cable outlet, (6ES7972-0BA42-0XA0), Terminating resistor, 9-pole D-sub, no FastConnect, without PG socket
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2024.10.01
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group AL / 250
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.315 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST76
Product Group 4056
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2012.03.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;