SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7288-3AE08-0AA0
Product
Image similar
SIMATIC S7-200 SMART, Analog input SM AI08, 8 AI, 0...10V, 0...5V, +/-5 V, +/-2.5 V or 0/4-20 mA; 11 bit + sign (12 bit ADC)
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7288-3AE08-0AA0
Product Description SIMATIC S7-200 SMART, Analog input SM AI08, 8 AI, 0...10V, 0...5V, +/-5 V, +/-2.5 V or 0/4-20 mA; 11 bit + sign (12 bit ADC)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group IT / 221
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Factory Production Time 10 Day/Days
Net Weight (kg) 0.235 Kg
Packaging Dimension 11.30 x 13.30 x 7.80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106029784
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST72-CN
Product Group 4051
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2015.10.09
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-22-01
eClass 1400 27-24-22-01
eClass 600 27-24-22-01
eClass 710 27-24-22-01
eClass 800 27-24-22-01
eClass 900 27-24-22-01
eClass 910 27-24-22-01
ETIM 700 EC001420
ETIM 800 EC001420
ETIM 900 EC001420
IDEA 400 3562
UNSPSC 1500 32-15-17-05
|
;