SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7321-1BL00-4AA1
Product
Image similar
SIMATIC S7-300 IO-Module Bundle Consisting of: Digital input S7-300 SM 321 (6ES7321-1BL00-0AA0), 1x front connector (6ES7392-1AM00-0AA0) with screw contacts, 40-pole
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6ES7321-1BL00-4AA1
Product Description SIMATIC S7-300 IO-Module Bundle Consisting of: Digital input S7-300 SM 321 (6ES7321-1BL00-0AA0), 1x front connector (6ES7392-1AM00-0AA0) with screw contacts, 40-pole
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase out announcement
PLM Effective Date Product phase-out since: 2023.10.01
Price data
Price Group / Headquarter Price Group TG / 2AP
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.430 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 2288
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2012.03.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-04
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 7 EC001419
ETIM 8 EC001419
ETIM 9 EC001419
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
;