SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7352-5AH00-0AE0
No picture available
*** SPARE PART*** SIMATIC S7-300, FM352-5 HIGH SPEED BOOLEAN PROCESSOR, FOR HIGH-SPEED LOGIC OPERATION 12 DI, 8 DO, 1 ENCODER INTERF. FOR RS422 INCR./SSI ENCODER
Notes
Product is no longer available. Successor:
6ES7352-5AH01-0AE0 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7352-5AH00-0AE0
Product Description *** SPARE PART*** SIMATIC S7-300, FM352-5 HIGH SPEED BOOLEAN PROCESSOR, FOR HIGH-SPEED LOGIC OPERATION 12 DI, 8 DO, 1 ENCODER INTERF. FOR RS422 INCR./SSI ENCODER
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2015.10.01
Notes
Product is no longer available. Successor:
6ES7352-5AH01-0AE0 Compare Products
Successor information
Successor 6ES7352-5AH01-0AE0
Successor Description SIMATIC S7-300, FM352-5 with NPN output, High Speed Boolean Processor, for high-speed linking, 12 DI, 8 DO, 1 encoder interface for RS422 incr./SSI encoder
Price data
Price Group / Headquarter Price Group 2AP
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.526 Kg
Packaging Dimension 13.10 x 14.90 x 8.90
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169350907
UPC 040892582529
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4562
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;