SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7650-8PB00-0AA0
Product
Image similar
Bus module for ET 200PA SMART For holding 2 IM 650-8PH red. for insertion and removal function during RUN operating time
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6ES7650-8PB00-0AA0
Product Description Bus module for ET 200PA SMART For holding 2 IM 650-8PH red. for insertion and removal function during RUN operating time
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group JG / 285
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 20 Day/Days
Net Weight (kg) 0.126 Kg
Packaging Dimension 10.30 x 10.30 x 6.90
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID STPCS7
Product Group 4012
Group Code R336
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2014.05.07
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-26-03
eClass 1400 27-24-26-03
eClass 600 27-24-26-03
eClass 710 27-24-26-03
eClass 800 27-24-26-03
eClass 900 27-24-26-03
eClass 910 27-24-26-03
ETIM 700 EC001598
ETIM 800 EC001598
ETIM 900 EC001598
IDEA 400 3560
UNSPSC 1500 32-15-17-04
|
;