SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5357-0BB15-0AA0
Product
Image similar
*spare part* SINUMERIK 840D/DE CNC hardware NCU 571.5, 400 MHz, 64 MB without system software memory: NC 3 MB, PLC 128 KB PROFIBUS DP prepared
Notes
Product is no longer available
Sucessor:Successor type: 6FC5357-0BB15-0AB0
If you need assistance please contact our local Siemens office
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6FC5357-0BB15-0AA0
Product Description *spare part* SINUMERIK 840D/DE CNC hardware NCU 571.5, 400 MHz, 64 MB without system software memory: NC 3 MB, PLC 128 KB PROFIBUS DP prepared
Product family Not available
Product Lifecycle (PLM) PM490:Product discontinuation
PLM Effective Date Product discontinued since: 2020.11.16
Notes
Product is no longer available
Sucessor:Successor type: 6FC5357-0BB15-0AB0
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 7A1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99APP / AL : N
Factory Production Time On request
Net Weight (kg) 1.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515014799
UPC Not available
Commodity Code 85371010
LKZ_FDB/ CatalogID NC60E
Product Group 5705
Group Code R2S1
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;