*spare part* SINUMERIK 840D/DE CNC hardware NCU 572.5, 650 MHz, 64 MB without system software memory: NC 3 MB, PLC 128 KB PROFIBUS DP prepared
Notes
Sucessor:Successor type: 6FC5357-0BB25-0AB0; See ProdIS: 56961386
Article Number (Market Facing Number) |
6FC5357-0BB25-0AA0 |
Product Description |
*spare part* SINUMERIK 840D/DE CNC hardware NCU 572.5, 650 MHz, 64 MB without system software memory: NC 3 MB, PLC 128 KB PROFIBUS DP prepared
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2020.11.16 |
Notes |
Sucessor:Successor type: 6FC5357-0BB25-0AB0; See ProdIS: 56961386
|
Successor |
6FC5357-0BB25-0AB0 |
Successor Description |
*spare part* SINUMERIK 840D/DE CNC hardware NCU 572.5B 1.0 GHz, 128 MB without system software memory: NC 3 MB, PLC 128 KB PROFIBUS DP prepared |
Price Group / Headquarter Price Group |
7A1 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99APP / AL : N |
Factory Production Time |
On request |
Net Weight (kg) |
1.200 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515020134 |
UPC |
Not available |
Commodity Code |
85371010 |
LKZ_FDB/ CatalogID |
NC60E |
Product Group |
5705 |
Group Code |
R2S1 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|