**spare part** SINUMERIK 810DE CCU3 module with system software (export) 256 KB NC memory (max. configuration 2.5 MB) PLC: 96 KB (max. 288 KB) prepared for PROFIBUS DP
Notes
Product is no longer available
Sucessor:upgrade service! replacement type: 6FC5410-0AY03-0AA2
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6FC5410-0AY03-0AA1 |
Product Description |
**spare part** SINUMERIK 810DE CCU3 module with system software (export) 256 KB NC memory (max. configuration 2.5 MB) PLC: 96 KB (max. 288 KB) prepared for PROFIBUS DP
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2013.11.08 |
Notes |
Product is no longer available
Sucessor:upgrade service! replacement type: 6FC5410-0AY03-0AA2
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
7AA |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99APP / AL : 9I999IR |
Factory Production Time |
10 Day/Days |
Net Weight (kg) |
1.450 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515018469 |
UPC |
Not available |
Commodity Code |
85371010 |
LKZ_FDB/ CatalogID |
NC60E |
Product Group |
5705 |
Group Code |
R2S1 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Cadmium sulphide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
N,N-dimethylformamide (DMF)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Ethylenediamine (EDA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|