SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK7343-2AH00-0XA0
No picture available
SIMATIC NET, CP 343-2 COMMUNICATIONS PROCESSOR FOR CONNECTION OF SIMATIC S7-300 AND ET200M TO AS-INTERFACE ACC. TO EXTENDED AS-INTERFACE MASTER PROFILE M0E/M1E. (W/O FRONT CONNECTOR)
Notes
Product is no longer available. Successor:
6GK7343-2AH01-0XA0 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7343-2AH00-0XA0
Product Description SIMATIC NET, CP 343-2 COMMUNICATIONS PROCESSOR FOR CONNECTION OF SIMATIC S7-300 AND ET200M TO AS-INTERFACE ACC. TO EXTENDED AS-INTERFACE MASTER PROFILE M0E/M1E. (W/O FRONT CONNECTOR)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2010.07.01
Notes
Product is no longer available. Successor:
6GK7343-2AH01-0XA0 Compare Products
Successor information
Successor 6GK7343-2AH01-0XA0
Successor Description SIMATIC NET, CP 343-2 Communications processor for Connection of SIMATIC S7-300 and ET 200M to AS-Interface according to AS-Interface Specification V3.0
Price data
Price Group / Headquarter Price Group 121
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.265 Kg
Packaging Dimension 99999.00 x 99999.00 x 99999.00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169036641
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID CC-IC10
Product Group 5321
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;