2021.12.02 14:49:02
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimize
6GK7343-1CX00-0XE0
No picture available
SIMATIC NET, CP 343-1 LEAN COMMUNICATIONS PROCESSOR F. CONNECTION OF SIMATIC S7-300 W. IND. ETHERNET USING TCP/IP AND UDP, SEND/RECEIVE WITH AND W/O RFC1006, S7 COMMUN., MULTICAST, FETCH/WRITE, DIAGNOSTIC EXPANSIONS, LOADABLE COMMUNICATION BLOCKS, SNMP DIAGNOSTICS, INITIALIZ. USING LAN, 10/100 MBIT, RJ45 PORT FOR LAN
Notes
Product is no longer available. Successor:
6GK7343-1CX10-0XE0 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK7343-1CX00-0XE0
Product Description SIMATIC NET, CP 343-1 LEAN COMMUNICATIONS PROCESSOR F. CONNECTION OF SIMATIC S7-300 W. IND. ETHERNET USING TCP/IP AND UDP, SEND/RECEIVE WITH AND W/O RFC1006, S7 COMMUN., MULTICAST, FETCH/WRITE, DIAGNOSTIC EXPANSIONS, LOADABLE COMMUNICATION BLOCKS, SNMP DIAGNOSTICS, INITIALIZ. USING LAN, 10/100 MBIT, RJ45 PORT FOR LAN
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2017.05.04
Notes
Product is no longer available. Successor:
6GK7343-1CX10-0XE0 Compare Products
Successor information
Successor 6GK7343-1CX10-0XE0
Successor Description Communications processor CP 343-1 Lean for connection of SIMATIC S7-300 to Industrial Ethernet via TCP/IP and UDP, Multicast, SEND/RECEIVE with and without RFC1006, Fetch/ Write, S7 communication (server), PROFINET IO device integrated 2-port switch ERTEC 200, Module replacement without PG, SNMP diagnostics, initialization via LAN, 2x RJ45 connection for LAN with 10/100 Mbit/s
Price data
Price Group / Headquarter Price Group HK / 5P2
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Factory Production Time On request
Net Weight (kg) 0.246 Kg
Packaging Dimension 13.10 x 14.60 x 5.00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169128223
UPC 662643193855
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group 4738
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2006.09.23
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|