SINAMICS DCM DC package 575V 3AC/50 Hz/DC 60A/2Q 1 6RA8025-6GS22-0AA0 1 circuit breaker with fuses 1 contactor for magnet armature incl. circuit 1 commutating reactor magnet armature 3 AC semiconductor fuses 1 contactor for field incl. circuit 1 commutating reactor field 2 semiconductor fuses for field incl. support only individual components, no system-no system responsibility of Siemens
Notes
Product is no longer available
Sucessor:See: https://support.industry.siemens.com/cs/ww/en/view/109751710
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6RA8025-6GS22-0AP0 |
Product Description |
SINAMICS DCM DC package 575V 3AC/50 Hz/DC 60A/2Q 1 6RA8025-6GS22-0AA0 1 circuit breaker with fuses 1 contactor for magnet armature incl. circuit 1 commutating reactor magnet armature 3 AC semiconductor fuses 1 contactor for field incl. circuit 1 commutating reactor field 2 semiconductor fuses for field incl. support only individual components, no system-no system responsibility of Siemens
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2017.11.08 |
Notes |
Product is no longer available
Sucessor:See: https://support.industry.siemens.com/cs/ww/en/view/109751710
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
3D3 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 3A991X / AL : N |
Factory Production Time |
On request |
Net Weight (kg) |
31.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8504409999 |
LKZ_FDB/ CatalogID |
D23.1LD |
Product Group |
4106 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|