Power supply 700W 264 V 12 V 2x15 V 2x15 V
Notes
Currently, the product isn’t available, if any question, pls ask local PSS for help.
Article Number (Market Facing Number) |
6SR0960-0CC32-0AD0 |
Product Description |
Power supply 700W 264 V 12 V 2x15 V 2x15 V
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Currently, the product isn’t available, if any question, pls ask local PSS for help.
|
Price Group / Headquarter Price Group |
6ZZ |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Factory Production Time |
378 Day/Days |
Net Weight (kg) |
2.140 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8504409550 |
LKZ_FDB/ CatalogID |
D15.2LDSP |
Product Group |
3662 |
Group Code |
P1S4 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|