2024.03.29 15:40:04
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MF1567-3CG00-6CA1
Product
Image similar
SITRANS P220 Transmitters for pressure and absolute pressure fully welded version for high-pressure and refrigerant applications Non-linearity: 0,25 Percent (typically) wetted parts material: stainless steel; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 60 bar, Overload- pressure 150 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland PG11 (with connector) Process connection: G1/4" male thread to EN837-1 (1/4"-BSP male) Standard version Standard version
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF1567-3CG00-6CA1
Product Description SITRANS P220 Transmitters for pressure and absolute pressure fully welded version for high-pressure and refrigerant applications Non-linearity: 0,25 Percent (typically) wetted parts material: stainless steel; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 60 bar, Overload- pressure 150 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland PG11 (with connector) Process connection: G1/4" male thread to EN837-1 (1/4"-BSP male) Standard version Standard version
Product family SITRANS P220
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8P4
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 25 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 2017.07.20
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-14
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
ETIM 7 EC002990
ETIM 8 EC002990
ETIM 9 EC002990
UNSPSC 15 32-15-17-03
|
You can also add options to the product.
;