SITRANS LU150 Ultrasonic level transmitter: continuous, non-contact, 5 m (16.4 ft) range. Monitors level in liquids and slurries. Basic level performance. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 . Transducer/Process connection: (PVDF)PVDF copolymer, 2" NPT ((Taper), ASME B1.20.1) M20 x 1.5 (no cable gland included) .
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7ML5201-0EA0 |
Product Description |
SITRANS LU150 Ultrasonic level transmitter: continuous, non-contact, 5 m (16.4 ft) range. Monitors level in liquids and slurries. Basic level performance. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 . Transducer/Process connection: (PVDF)PVDF copolymer, 2" NPT ((Taper), ASME B1.20.1) M20 x 1.5 (no cable gland included) .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2024.11.25 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
8L1 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Factory Production Time |
5 Day/Days |
Net Weight (kg) |
1.600 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
9031800090 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4711 |
Group Code |
R3P0 |
Country of origin |
Canada |
Compliance with the substance restrictions according to RoHS directive |
Since: 2017.07.20 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|