SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3RA2711-0DB00
Product
coupling module for IO-Link / AS-i, star-delta (wye-delta) start without terminals, can be snapped on at the front on communication-capable contactor 3RT20…-…..-0CC0
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA2711-0DB00
Product Description coupling module for IO-Link / AS-i, star-delta (wye-delta) start without terminals, can be snapped on at the front on communication-capable contactor 3RT20…-…..-0CC0
Product family 3RA27 function modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group GH / 41B
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 20 Day/Days
Net Weight (kg) 0.050 Kg
Packaging Dimension 55.00 x 112.00 x 50.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209800038
UPC 662643904192
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5373
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 2009.10.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 4775
UNSPSC 15 39-12-15-52
|
;