*** no longer available *** SIMATIC IPC 477D pro, fully protected IP65; 15" multi-touch (1366 x 768); prepared for support arm without expansion elements (flange top); 4 USB (back); without USB (front); Ethernet (10/100/1000); 24 V DC industrial power supply
Notes
Sucessor:successor: SIMATIC IPC477E Pro 6AV7251-.....-....
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AV7250-.B...-...0 |
Product Description |
*** no longer available *** SIMATIC IPC 477D pro, fully protected IP65; 15" multi-touch (1366 x 768); prepared for support arm without expansion elements (flange top); 4 USB (back); without USB (front); Ethernet (10/100/1000); 24 V DC industrial power supply
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2021.09.01 |
Notes |
Sucessor:successor: SIMATIC IPC477E Pro 6AV7251-.....-....
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2ET |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Factory Production Time |
On request |
Net Weight (kg) |
6.800 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84714100 |
LKZ_FDB/ CatalogID |
ST80E |
Product Group |
4387 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2016.11.30 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|