SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK2103-4AH00-0SA0
Product
Image similar
SIMOTICS S-1FK2 HD servo motor M0=1.27 Nm; PN = 0.48 kW at nN=4500 rpm (380-480 V); PN = 0.3 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M17, rotatable;
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 1FK2103-4AH00-0SA0
Product Description SIMOTICS S-1FK2 HD servo motor M0=1.27 Nm; PN = 0.48 kW at nN=4500 rpm (380-480 V); PN = 0.3 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M17, rotatable;
Product family 1FK2 servomotors for SINAMICS S210
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group DMM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N_CNDU
Standard lead time ex-works 20 Working day/Working days
Net Weight (kg) 1,650 Kg
Packaging Dimension 250,00 x 452,00 x 267,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106444839
UPC Not available
Commodity Code 85015100
LKZ_FDB/ CatalogID D32
Product Group (PCK/FAGR) X0OZ
Group Code (GCK/GBK) R220
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACH Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number aa407d23-0f03-48fc-927c-0128656d2459
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;