SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FL6034-2AF21-1AA1
Product
Image similar
SIMOTICS S-1FL6 Operating voltage 230 V 3AC Pn=0.4 kW; Nn=3000 rpm M0=1.27 Nm; MN=1.27 Nm Shaft height 30 mm Incremental encoder TTL 2500 incr./rev. with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 1FL6034-2AF21-1AA1
Product Description SIMOTICS S-1FL6 Operating voltage 230 V 3AC Pn=0.4 kW; Nn=3000 rpm M0=1.27 Nm; MN=1.27 Nm Shaft height 30 mm Incremental encoder TTL 2500 incr./rev. with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
Product family 1FL6 servomotors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group DMS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Working day/Working days
Net Weight (kg) 1,460 Kg
Packaging Dimension 182,00 x 316,00 x 170,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948670873
UPC 804766297335
Commodity Code 85015100
LKZ_FDB/ CatalogID NC81
Product Group (PCK/FAGR) 3585
Group Code (GCK/GBK) R220
Country of origin Čína
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACH Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
1FL6034-2AF21-1AB1
SIMOTICS S-1FL6 工作电压 230 V 三相交流 PN=0.4 kW;NN=3000 U/min M0=1.27 Nm;MN=1.27 Nm 轴高度 30 mm 增量编码器 TTL 2500 增量/转 带滑键 公差 N 带驻车制动器 防护等级 IP65 带密封圈 与变频器兼容 SINAMICS V90
1FL6034-2AF21-1LA1
SIMOTICS S-1FL6 工作电压 230 V 3 AC PN = 0.4 kW;NN=3000 rpm M0 = 1.27 Nm;MN = 1.27 Nm 轴高度 30 mm 实际值编码器 20 位 (12 位多匝) 带滑键 公差 N 无抱闸 防护方式 IP65 带密封圈 与变频器兼容 SINAMICS V90
1FL6034-2AF21-1LB1
SIMOTICS S-1FL6 工作电压 230 V 3 AC PN = 0.4 kW;NN=3000 rpm M0 = 1.27 Nm;MN = 1.27 Nm 轴高度 30 mm 实际值编码器 20 位 (12 位多匝) 带滑键 公差 N 带抱闸 防护方式 IP65 带密封圈 与变频器兼容 SINAMICS V90
1FK7063-2AC71-1QG1
SIMOTICS S 同步电机 1FK7-CT PN=1.9kW;UZK = 600V M0 = 11Nm(100K);NN = 2000rpm; 自冷却式结构 IMB 5 (IM V1,IM V3)法兰 1 功率连接器可旋转 单匝绝对值编码器 20 位带驱动 CLiQ 接 口(编码器 AS20DQI) 光滑的轴,公差 N,无 抱闸,防护方式 IP65
1FK7060-2AF71-1RB1
SIMOTICS S 同步电机 1FK7-CT PN=1.5kW;UZK = 600V M0 = 6Nm(100K);NN = 3000rpm; 自冷却式结构 IMB 5 (IM V1,IM V3)法兰 1 功率连接器可旋转 绝对值编码器 20 位 +12 位 多匝,带驱动 CLiQ 接 口(编码器 AM20DQI)轴 带滑键,公差 N,带 抱闸,防护方式 IP65
;