- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection Devices
- Switching Devices
- Switch Disconnectors
- Fuseless Switch Disconnectors
- SENTRON 3LD Main Control and EMERGENCY-STOP Switches up to 250 A
- SENTRON 3KD Switch Disconnectors
- SENTRON 3VA Switch Disconnectors in MCCB design up to 250 A
- Switch Disconnectors with Fuses
- Fuse Switch Disconnectors
- Switch Disconnectors and Transfer Switching Equipment
- Switching Devices
- Transformers, Power Supply Units and Socket Outlets
- Busbar Systems
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Terminal Blocks
- Digitalization solutions
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Software for power distribution - Low-voltage
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
| |
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 25 A, Operating power / at AC-23 A at 400 V: 9.5 kW, floor mounting with door coupling, knob-operated mechanism, black, 4-hole mounting of the handle
Article Number (Market Facing Number) |
3LD2122-0TK11 |
Product Description |
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 25 A, Operating power / at AC-23 A at 400 V: 9.5 kW, floor mounting with door coupling, knob-operated mechanism, black, 4-hole mounting of the handle
|
Product family |
Basic Devices |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1CL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
3 Working day/Working days |
Net Weight (kg) |
0,1765 Kg |
Packaging Dimension |
80,00 x 93,00 x 70,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209403079 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5887 |
Group Code (GCK/GBK) |
P360 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-14-03 |
eClass |
14 |
27-37-14-03 |
eClass |
6 |
27-37-14-03 |
eClass |
7.1 |
27-37-14-03 |
eClass |
8 |
27-37-14-03 |
eClass |
9 |
27-37-14-03 |
eClass |
9.1 |
27-37-14-03 |
ETIM |
7 |
EC000216 |
ETIM |
8 |
EC000216 |
ETIM |
9 |
EC000216 |
UNSPSC |
15 |
39-12-22-33 |
|
|
|
|