- 驱动技术
- 自动化技术
- 能源
- 低压配电与电气安装技术
- 低压元器件
- Protection Devices
- 空气断路器
- 塑壳断路器
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Fuse Systems
- 低压熔断器系统
- NEOZED 熔断器
- DIAZED 熔断器
- 圆柱形熔断器
- SENTRON UL Fuse Systems
- LV HRC 熔断器系统
- LV HRC 熔断器
- LV HRC 信号检测器
- LV HRC 熔断器底座
- 半导体安全熔断器
- 光伏熔断器
- 用于熔断器的母线排
- Overvoltage Protection Devices
- Switching Devices
- Busbar Systems
- 测量装置与 e-counter 量表
- 监视器
- 端子板
- Digitalization solutions
- 开关产品和装置
- Reactive power compensation
- 低压系统
- 软件
- Decentralized power distribution
- 中压配电与电气安装技术
- Energy Automation and Smart Grid
- Electrical Services
- 楼宇科技
- 低压开关设备和控制设备
- 服务
- 中国生产的产品
- ... 您需要的一切
| |
LV HRC fuse element, NH1, In: 63 A, aM, Un AC: 690 V, Un DC: 400 V, Front indicator, live grip lugs
Article Number (Market Facing Number) |
3ND2122 |
Product Description |
LV HRC fuse element, NH1, In: 63 A, aM, Un AC: 690 V, Un DC: 400 V, Front indicator, live grip lugs
|
Product family |
LV HRC Fuse Links |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1BM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-P----- |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
3 Working day/Working days |
Net Weight (kg) |
0,288 Kg |
Packaging Dimension |
143,00 x 93,00 x 71,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
3 |
EAN |
4001869268101 |
UPC |
Not available |
Commodity Code |
85361050 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5530 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Řecko |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
244fe0e2-d7ae-46f1-a7dd-7bfe3d625a14 |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-20-05 |
eClass |
14 |
27-14-20-05 |
eClass |
6 |
27-14-20-05 |
eClass |
7.1 |
27-14-20-05 |
eClass |
8 |
27-14-20-05 |
eClass |
9 |
27-14-20-05 |
eClass |
9.1 |
27-14-20-05 |
ETIM |
7 |
EC000055 |
ETIM |
8 |
EC000055 |
ETIM |
9 |
EC000055 |
UNSPSC |
15 |
39-12-16-26 |
|
|
|
|