- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection Devices
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Fuse Systems
- Introduction
- SENTRON NEOZED Fuse Systems
- SENTRON DIAZED Fuse Systems
- SENTRON Cylindrical Fuse Systems
- SENTRON UL Fuse Systems
- SENTRON 3NA, 3ND LV HRC Fuse Systems
- LV HRC Fuse Links
- LV HRC Signal Detectors
- LV HRC Fuse Bases and Accessories
- SENTRON SITOR Semiconductor Fuses
- SENTRON Photovoltaic Fuses
- SENTRON Busbar Systems
- Overvoltage Protection Devices
- Switching Devices
- Busbar systems
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Terminal Blocks
- Digitalization solutions
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Software for power distribution - Low-voltage
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
LV HRC fuse element, NH2, In: 250 A, aM, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
Article Number (Market Facing Number) |
3ND2244 |
Product Description |
LV HRC fuse element, NH2, In: 250 A, aM, Un AC: 690 V, Un DC: 250 V, Front indicator, live grip lugs
|
Product family |
LV HRC Fuse Links |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1BM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-P----- |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
3 Working day/Working days |
Net Weight (kg) |
0,455 Kg |
Packaging Dimension |
159,00 x 152,00 x 75,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
3 |
EAN |
4001869268200 |
UPC |
754554949055 |
Commodity Code |
85361090 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5530 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Řecko |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
c9628db7-4115-4808-93d0-a1ad5561d2a2 |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-20-05 |
eClass |
14 |
27-14-20-05 |
eClass |
6 |
27-14-20-05 |
eClass |
7.1 |
27-14-20-05 |
eClass |
8 |
27-14-20-05 |
eClass |
9 |
27-14-20-05 |
eClass |
9.1 |
27-14-20-05 |
ETIM |
7 |
EC000055 |
ETIM |
8 |
EC000055 |
ETIM |
9 |
EC000055 |
UNSPSC |
15 |
39-12-16-26 |
|
|
|
|