- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection Devices
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Fuse Systems
- Introduction
- SENTRON NEOZED Fuse Systems
- SENTRON DIAZED Fuse Systems
- SENTRON Cylindrical Fuse Systems
- SENTRON UL Fuse Systems
- SENTRON 3NA, 3ND LV HRC Fuse Systems
- SENTRON SITOR Semiconductor Fuses
- LV HRC Design
- Cylindrical Fuse Design
- SILIZED Design
- SENTRON Photovoltaic Fuses
- SENTRON Busbar Systems
- Overvoltage Protection Devices
- Switching Devices
- Busbar systems
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Terminal Blocks
- Digitalization solutions
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Software for power distribution - Low-voltage
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
SITOR fuse link, with slotted blade contacts, NH1, In: 125 A, aR, Un AC: 1000 V, front indicator
Article Number (Market Facing Number) |
3NE3222 |
Product Description |
SITOR fuse link, with slotted blade contacts, NH1, In: 125 A, aR, Un AC: 1000 V, front indicator
|
Product family |
LV HRC Design |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1DM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LHP----- |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
3 Working day/Working days |
Net Weight (kg) |
0,568 Kg |
Packaging Dimension |
178,00 x 200,00 x 85,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
3 |
EAN |
4011209004733 |
UPC |
662643084498 |
Commodity Code |
85361090 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5540 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Řecko |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-20-05 |
eClass |
14 |
27-14-20-05 |
eClass |
6 |
27-14-20-05 |
eClass |
7.1 |
27-14-20-05 |
eClass |
8 |
27-14-20-05 |
eClass |
9 |
27-14-20-05 |
eClass |
9.1 |
27-14-20-05 |
ETIM |
7 |
EC000055 |
ETIM |
8 |
EC000055 |
ETIM |
9 |
EC000055 |
IDEA |
4 |
4982 |
UNSPSC |
15 |
39-12-16-28 |
|
|
|
|