SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3NE5332-0MK06
Product
Image similar
SITOR fuse link, with slotted blade contacts, NH2, In: 400 A, aR, Un AC: 1500 V, Un DC: 1000 V, without Indicator
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3NH5473
SITOR Sicherungshalter 630A 1800V 1-polig mit Bolzenanschluss mit Befestigungsmaß 170mm
Product
Article Number (Market Facing Number) 3NE5332-0MK06
Product Description SITOR fuse link, with slotted blade contacts, NH2, In: 400 A, aR, Un AC: 1500 V, Un DC: 1000 V, without Indicator
Product family LV HRC Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1DM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LHB-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 30 Working day/Working days
Net Weight (kg) 1,355 Kg
Packaging Dimension 62,00 x 197,00 x 62,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869497679
UPC Not available
Commodity Code 85361090
LKZ_FDB/ CatalogID LV10
Product Group (PCK/FAGR) 5540
Group Code (GCK/GBK) P310
Country of origin Řecko
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-14-20-05
eClass 14 27-14-20-05
eClass 6 27-14-20-05
eClass 7.1 27-14-20-05
eClass 8 27-14-20-05
eClass 9 27-14-20-05
eClass 9.1 27-14-20-05
ETIM 7 EC000055
ETIM 8 EC000055
ETIM 9 EC000055
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;