SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RH2122-2HB40
Product
coupling contactor relay, 2 NO + 2 NC, 24 V DC, 0.7-1.25*Us, spring-loaded terminal, frame size S00, suitable for PLC outputs, not expandable with auxiliary switch
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3RT2916-1BB00
surge suppressor, varistor, 24-48 V AC, 50/60 Hz, 24-70 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
3RT2916-1CB00
surge suppressor, RC element, 24-48 V AC, 50/60 Hz, 24-70 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
3RT2916-1DG00
surge suppressor, suppression diode 12-250 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
3RT2916-1EH00
surge suppressor, diode combination, 12-250 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
Product
Article Number (Market Facing Number) 3RH2122-2HB40
Product Description coupling contactor relay, 2 NO + 2 NC, 24 V DC, 0.7-1.25*Us, spring-loaded terminal, frame size S00, suitable for PLC outputs, not expandable with auxiliary switch
Product family SIRIUS 3RH2 contactor relays, 4- and 8-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41A
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Working day/Working days
Net Weight (kg) 0,315 Kg
Packaging Dimension 50,00 x 73,50 x 77,50
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209786820
UPC 662643903737
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5331
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number 94ad1d0e-25e1-434c-8c17-a27628072623
Classifications
 
Version Classification
eClass 12 27-37-10-01
eClass 14 27-37-10-01
eClass 6 27-37-10-01
eClass 7.1 27-37-10-01
eClass 8 27-37-10-01
eClass 9 27-37-10-01
eClass 9.1 27-37-10-01
ETIM 7 EC000196
ETIM 8 EC000196
ETIM 9 EC000196
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RH2122-2KJ80-0LA0
contactor relay railway, 2 NO + 1 NC, 72 V DC, 0.7-1.25*Us, with integrated suppressor diode, spring-loaded terminal, frame size S00
3RV2011-0KA10
Circuit breaker size S00 for motor protection, CLASS 10 A-release 0.9...1.25 A N-release 16 A screw terminal Standard switching capacity
3RV2011-1FA10
Circuit breaker size S00 for motor protection, CLASS 10 A-release 3.5...5 A N release 65 A screw terminal Standard switching capacity
3RV2011-1FA15
Circuit breaker size S00 for motor protection, CLASS 10 A-release 3.5...5 A N release 65 A screw terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC
3SU1000-1HB20-0AA0
EMERGENCY STOP mushroom pushbutton, 22 mm, round, plastic, red, 40 mm, positive latching, acc. to EN ISO 13850, rotate-to-unlatch
;