SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RK2100-1CQ20-0AA3
Product
AS-i compact module K45 digital A/B slave, 4 DQ, IP67 4 x output, 1 A 24 V DC maximal 3 A for all outputs 4 x M12 socket Mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 must be ordered separately
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3RK1901-2DA00
AS-Interface mounting plate K45 for compact modules K45 for installation on standard mounting rail for 2 flat cables AS-i cable (yellow) and AS-i cable 24 V (black)
3RK1901-2EA00
AS-Interface mounting plate K45 for compact modules K45 for wall mounting for 2 flat cables AS-i cable (yellow) and AS-i cable 24 V (black)
Product
Article Number (Market Facing Number) 3RK2100-1CQ20-0AA3
Product Description AS-i compact module K45 digital A/B slave, 4 DQ, IP67 4 x output, 1 A 24 V DC maximal 3 A for all outputs 4 x M12 socket Mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 must be ordered separately
Product family Digital I/O modules, IP67 - K45
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 42C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 3 Working day/Working days
Net Weight (kg) 0,084 Kg
Packaging Dimension 51,00 x 104,00 x 45,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209543768
UPC 887621548544
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 3720
Group Code (GCK/GBK) R711
Country of origin Česká republika
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number c6bf2e25-7280-4bd5-9bb2-f45a02a2cac9
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RK2200-0DQ20-0AA3
AS-i compact module K45 digital A/B device, 8 DI, IP67, 4 x 2 inputs, maximum 200 mA 4 x M12 socket with Y-assignment mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 must be ordered separately
3RV2011-1AA10
Circuit breaker size S00 for motor protection, CLASS 10 A-release 1.1...1.6 A N-release 21 A screw terminal Standard switching capacity
3RV2011-1CA10
Circuit breaker size S00 for motor protection, CLASS 10 A-release 1.8...2.5 A N-release 33 A screw terminal Standard switching capacity
3SU1000-4BL11-0AA0
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2 keys, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, Key removal I+O+II, possible special locks: SB31, 421, 455
3SU1102-6AA60-1AA0
indicator light, 22 mm, round, plastic, white, lens, smooth, with holder, LED module, with integrated LED 24 V AC/DC, screw terminal
;