- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Automation technology for extreme conditions
- SIMATIC industrial automation systems
- SIPLUS Motion Control System
- Process control systems
- Operator control and monitoring systems
- SIPLUS operator control and monitoring devices
- Key Panels
- SIPLUS Basic Panels (1st Generation)
- SIPLUS extreme RAIL Basic Panels (1st Generation)
- SIPLUS Basic Panels (2nd Generation)
- SIPLUS HMI Unified Basic Panels
- SIPLUS HMI Unified Comfort Panels Standard
- SIPLUS Comfort Panels
- SIPLUS Comfort Panels Standard
- SIPLUS Comfort Panels Outdoor
- SIPLUS extreme RAIL Comfort Panels
- SIPLUS Industrial Computing
- Industrial communication
- Industrial controls
- Power supplies
- SIPLUS Add-ons
- Customized Automation
- Telecontrol systems for comprehensive applications
- SIDOOR automatic door controls
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
SIPLUS HMI KP1500 Comfort based on 6AV2124-1QC02-0AX1 with conformal coating, 0...+50 °C, Comfort Panel, key operation 15" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP
Article Number (Market Facing Number) |
6AG1124-1QC02-4AX1 |
Product Description |
SIPLUS HMI KP1500 Comfort based on 6AV2124-1QC02-0AX1 with conformal coating, 0...+50 °C, Comfort Panel, key operation 15" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP
|
Product family |
SIPLUS Comfort Panels Standard |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
30 Working day/Working days |
Net Weight (kg) |
5,911 Kg |
Packaging Dimension |
44,50 x 60,00 x 17,50 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618090616 |
UPC |
195125289796 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4574 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-01 |
eClass |
14 |
27-33-02-01 |
eClass |
6 |
27-24-23-02 |
eClass |
7.1 |
27-24-23-02 |
eClass |
8 |
27-24-23-02 |
eClass |
9 |
27-33-02-01 |
eClass |
9.1 |
27-33-02-01 |
ETIM |
7 |
EC001412 |
ETIM |
8 |
EC001412 |
ETIM |
9 |
EC001412 |
IDEA |
4 |
6607 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|