SIPLUS NET SCALANCE XC216-4C based on 6GK5216-4BS00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 12x 10/100 Mbps RJ45 ports; 4x 1000 Mbps combo ports (either 1000 Mbps SFPs or 10/100/1000 Mbps RJ45 ports can be used); 1x console port; diagnostics LEDs; redundant power supply temperature range -40 °C to +70 °C; assembly: standard mounting rail/S7 mounting rail/ wall; redundancy functions; office features(RSTP,VLAN,etc.); PROFINET IO device; Ethernet/
Article Number (Market Facing Number) |
6AG1216-4BS00-7AC2 |
Product Description |
SIPLUS NET SCALANCE XC216-4C based on 6GK5216-4BS00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 12x 10/100 Mbps RJ45 ports; 4x 1000 Mbps combo ports (either 1000 Mbps SFPs or 10/100/1000 Mbps RJ45 ports can be used); 1x console port; diagnostics LEDs; redundant power supply temperature range -40 °C to +70 °C; assembly: standard mounting rail/S7 mounting rail/ wall; redundancy functions; office features(RSTP,VLAN,etc.); PROFINET IO device; Ethernet/
|
Product family |
SIPLUS SCALANCE XC-200 managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
45 Working day/Working days |
Net Weight (kg) |
0,520 Kg |
Packaging Dimension |
20,50 x 20,50 x 21,00 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618111717 |
UPC |
195125325050 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4575 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
|
|
|