| |
SIPLUS S7-1200 SM 1232 based on 6ES7232-4HD32-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, S7-1200, analog output, SM 1232, 4 AQ, +/-10 V, 14-bit resolution, or 0-20 mA, 13-bit resolution:
Article Number (Market Facing Number) |
6AG1232-4HD32-2XB0 |
Product Description |
SIPLUS S7-1200 SM 1232 based on 6ES7232-4HD32-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, S7-1200, analog output, SM 1232, 4 AQ, +/-10 V, 14-bit resolution, or 0-20 mA, 13-bit resolution:
|
Product family |
SIPLUS SM 1232 analog output modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
472 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
30 Working day/Working days |
Net Weight (kg) |
0,179 Kg |
Packaging Dimension |
8,80 x 10,50 x 6,00 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618051327 |
UPC |
804766026430 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4578 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-01 |
eClass |
14 |
27-24-22-01 |
eClass |
6 |
27-24-22-01 |
eClass |
7.1 |
27-24-22-01 |
eClass |
8 |
27-24-22-01 |
eClass |
9 |
27-24-22-01 |
eClass |
9.1 |
27-24-22-01 |
ETIM |
7 |
EC001420 |
ETIM |
8 |
EC001420 |
ETIM |
9 |
EC001420 |
IDEA |
4 |
3562 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|