- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Automation technology for extreme conditions
- SIMATIC industrial automation systems
- Controllers
- SIPLUS LOGO!
- Basic Controllers
- Advanced Controllers
- SIPLUS S7-1500
- SIPLUS central processing units
- SIPLUS I/O modules
- SIPLUS power supplies
- SIPLUS load current supplies
- SIPLUS system power supplies
- SIPLUS Operator control and monitoring
- SIPLUS S7-300
- SIPLUS S7-400
- Distributed Controllers
- SIPLUS I/O systems
- SIPLUS Motion Control System
- Process control systems
- Operator control and monitoring systems
- SIPLUS Industrial Computing
- Industrial communication
- Industrial controls
- Power supplies
- SIPLUS Add-ons
- Customized Automation
- Telecontrol systems for comprehensive applications
- SIDOOR automatic door controls
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
SIPLUS S7-1500 PS 1505 60W 24/48/60V DC based on 6ES7505-0RA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, system power supply supplies the backplane bus of the S7-1500 with operating voltage
Article Number (Market Facing Number) |
6AG1505-0RA00-7AB0 |
Product Description |
SIPLUS S7-1500 PS 1505 60W 24/48/60V DC based on 6ES7505-0RA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, system power supply supplies the backplane bus of the S7-1500 with operating voltage
|
Product family |
SIPLUS system power supplies |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
30 Working day/Working days |
Net Weight (kg) |
0,500 Kg |
Packaging Dimension |
15,60 x 15,80 x 8,00 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618047702 |
UPC |
887621776091 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4657 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-09 |
eClass |
14 |
27-24-22-09 |
eClass |
6 |
27-24-22-09 |
eClass |
7.1 |
27-24-22-09 |
eClass |
8 |
27-24-22-09 |
eClass |
9 |
27-24-22-09 |
eClass |
9.1 |
27-24-22-09 |
ETIM |
7 |
EC000599 |
ETIM |
8 |
EC000599 |
ETIM |
9 |
EC000599 |
IDEA |
4 |
3575 |
UNSPSC |
15 |
32-15-17-06 |
|
|
|
|