SIPLUS S7-1500 CPU 1518-4 PN/DP MFP based on 6ES7518-4AX00-1AC0 with conformal coating, 0…+60 °C, central processing unit with C/C++ Runtime preinstalled, work memory 4 MB for program and 20 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: Ethernet, 4th interface: PROFIBUS, 1 ns bit performance, SIMATIC Memory Card (min. 2 GB) required, with OPC UA Runtime license
Article Number (Market Facing Number) |
6AG1518-4AX00-4AC0 |
Product Description |
SIPLUS S7-1500 CPU 1518-4 PN/DP MFP based on 6ES7518-4AX00-1AC0 with conformal coating, 0…+60 °C, central processing unit with C/C++ Runtime preinstalled, work memory 4 MB for program and 20 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: Ethernet, 4th interface: PROFIBUS, 1 ns bit performance, SIMATIC Memory Card (min. 2 GB) required, with OPC UA Runtime license
|
Product family |
SIPLUS CPU 1518-4 PN/DP MFP |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A991X |
Estimated dispatch time (Working Days) |
65 Working day/Working days |
Net Weight (kg) |
2,135 Kg |
Packaging Dimension |
15,50 x 15,50 x 5,00 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618091002 |
UPC |
804766708893 |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4657 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 26.03.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-07 |
eClass |
14 |
27-24-22-07 |
eClass |
6 |
27-24-22-07 |
eClass |
7.1 |
27-24-22-07 |
eClass |
8 |
27-24-22-07 |
eClass |
9 |
27-24-22-07 |
eClass |
9.1 |
27-24-22-07 |
ETIM |
7 |
EC000236 |
ETIM |
8 |
EC000236 |
ETIM |
9 |
EC000236 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|