SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1803-4BA00-7AA0
Product
Image similar
SIPLUS NET TIM 4R-IE DNP3 based on 6NH7803-4BA00-0AA0 with conformal coating, -25…+70 °C, TIM 4R-IE DNP3 communication module for SIMATIC S7-300, S7-400, PC; with two RS-232/RS-485 interfaces for DNP3 communication via classic WANs and two RJ45 interfaces for DNP3 communication via IP- based networks (WAN or LAN)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1803-4BA00-7AA0
Product Description SIPLUS NET TIM 4R-IE DNP3 based on 6NH7803-4BA00-0AA0 with conformal coating, -25…+70 °C, TIM 4R-IE DNP3 communication module for SIMATIC S7-300, S7-400, PC; with two RS-232/RS-485 interfaces for DNP3 communication via classic WANs and two RJ45 interfaces for DNP3 communication via IP- based networks (WAN or LAN)
Product family SIPLUS TIM 4R-IE DNP3
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 19.12.2023
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Working day/Working days
Net Weight (kg) 0,487 Kg
Packaging Dimension 13,00 x 14,00 x 10,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618059309
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group (PCK/FAGR) X0SK
Group Code (GCK/GBK) R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;