SIPLUS C-Plug 256 based on 6GK1900-0AB01 with conformal coating, 0…+60 °C, C-Plug 256 (CP 343-1 Advanced) removable data storage medium for simple replacement of the devices in case of failure; for recording configuration or engineering and application data, 256 MB, can only be used in CP 343-1 Advanced
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1900-0AB01-4AA0 |
Product Description |
SIPLUS C-Plug 256 based on 6GK1900-0AB01 with conformal coating, 0…+60 °C, C-Plug 256 (CP 343-1 Advanced) removable data storage medium for simple replacement of the devices in case of failure; for recording configuration or engineering and application data, 256 MB, can only be used in CP 343-1 Advanced
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 19.09.2024 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
45 Working day/Working days |
Net Weight (kg) |
0,030 Kg |
Packaging Dimension |
9,00 x 13,00 x 1,00 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618100407 |
UPC |
Not available |
Commodity Code |
85235190 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
X0SK |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.01.2013 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|