SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP4130-0GJ00-0AY0
Product
SITOP BAT1600 battery monitor spare part for SITOP BAT1600 38 Ah Pb
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP4130-0GJ00-0AY0
Product Description SITOP BAT1600 battery monitor spare part for SITOP BAT1600 38 Ah Pb
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 585
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 1 Working day/Working days
Net Weight (kg) 0,300 Kg
Packaging Dimension 16,00 x 14,50 x 5,50
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515155904
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID KT10-PD
Product Group (PCK/FAGR) 4215
Group Code (GCK/GBK) R315
Country of origin Rakousko
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-05-04-03
eClass 14 27-05-04-03
eClass 6 27-05-04-90
eClass 7.1 27-05-04-03
eClass 8 27-05-04-03
eClass 9 27-05-04-03
eClass 9.1 27-05-04-03
ETIM 7 EC000357
ETIM 8 EC000357
ETIM 9 EC000357
|
Buy product
Quantity 1 Piece
;