SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7810-4CC12-0KA5
Product
SIMATIC STEP 7 V5.7 SP3 Chinese; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 2 languages (en,zh); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400, C7
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7810-4CC12-0KA5
Product Description SIMATIC STEP 7 V5.7 SP3 Chinese; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 2 languages (en,zh); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400, C7
Product family STEP 7
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Working day/Working days
Net Weight (kg) 0,182 Kg
Packaging Dimension 17,40 x 19,20 x 3,70
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622951927
UPC 195125260214
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4061
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;