SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7810-4CC12-0YA5
Product
SIMATIC STEP 7 V5.7 SP3; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 5 languages (de,en,fr,es,it); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400, C7
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7810-4CC12-0YA5
Product Description SIMATIC STEP 7 V5.7 SP3; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 5 languages (de,en,fr,es,it); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400, C7
Product family STEP 7
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Working day/Working days
Net Weight (kg) 0,182 Kg
Packaging Dimension 17,40 x 19,20 x 3,40
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622951941
UPC 195125255722
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4061
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
Frequently bought together:
3LD2203-0TK51
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
3RT2024-1DB44-3MA0
power contactor, AC-3e/AC-3, 12 A, 5.5 kW / 400 V, 3-pole, 24 V DC, with plugged-in varistor, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S0, captive auxiliary switch
6AV7252-1CA10-3BA0
SIMATIC IPC PX-39A PRO 19" multi-touch (1920 x 1080); fully enclosed IP65; 4 USB (back); without USB (front); Ethernet (10/100/1000); Intel Celeron 6600HLE (2.1 GHz; 2C/2T); 4 GB; 1st mass storage: M.2 SSD 256 GB Eco; without 2nd mass storage; Windows 11 IoT Enterprise 2024 LTSC with Celeron processors, W-11155MLE, W-11555MLE; support arm (expandable, round pipe); without USB flash drive (restore image; D&D) 24 V DC industrial power supply (premium, power failure, isolated, bridging time)
6ES7512-1SM03-0AB0
SIMATIC DP, CPU 1512SP F-1 PN for ET 200SP, central processing unit with 600 KB work memory for program and 2 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
6ES7522-1BH10-0AA0
SIMATIC S7-1500, digital output module, DQ16xDC 24V/0.5A BA, 16 channels in groups of 8, 4 A per group; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 3 / PL d according to EN ISO 13849-1:2015. delivery incl. front connector push-in
;