SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7810-4CE12-0YB5
Product
SIMATIC STEP 7 V5.7 SP3; floating license for 1 user; engineering software; software, documentation and license key as download; class A; 5 languages (de,en,fr,es,it); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400, C7 - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
9TM1276-1XA11-1AN1
SITRAIN Learning Membership annual subscription (with automatic extension). you receive access to the digital learning platform SITRAIN access for independent, continuous and effective learning. - - consignee email address required for delivery; for this service, only the SITRAIN access-specific terms apply (see below); for questions about the product please contact sitrain.access.de@siemens.com
Product
Article Number (Market Facing Number) 6ES7810-4CE12-0YB5
Product Description SIMATIC STEP 7 V5.7 SP3; floating license for 1 user; engineering software; software, documentation and license key as download; class A; 5 languages (de,en,fr,es,it); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400, C7 - - consignee email address required for delivery
Product family STEP 7
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622951859
UPC 195125207967
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4061
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AG4131-3GQ30-3BA1
SIMATIC IPC627E (Box PC), UHD Graphics onboard; DP/DVI-D; 3x Gigbit Ethernet (IE/PN); 6x USB V3.1 Gen.2; 1x serial (COM 1); RAID controller onboard; Watchdog, temperature and fan monitoring; Core i7-8700 (6C/12T, 3.2(4.6) GHz, 12 MB cache, VT-d, AMT); M.2 SSD NVMe 512 GB; RAID1 2x SSD 2.5" SATA 480 GB in removable frame; 32 GB DDR4-2666 (2x16); 24 V DC industrial power supply Windows 10 Enterprise 2019 LTSC, 64-bit, MUI (en, de, fr, it, es) For Core i7; SIMATIC IPC DiagMonitor supplied; without expansion (HW); 1x PCIe (x16), 1x PCI
6AV2101-0AA02-4AH5
SIMATIC WinCC Comfort V20, engineering software in the TIA Portal; floating license; software, documentation and license key for download; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC Panels. please observe product release: support.industry.siemens.com entry ID: 109963793 - - consignee email address required for delivery
4505183 | 6AV2124-0GC01-0AX0
SIMATIC HMI TP700 Comfort, Comfort Panel, touch operation, 7" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable from WinCC Comfort V11
6AV2124-0QC02-0AX2
SIMATIC HMI TP1500 Comfort, Comfort Panel, touch operation, 15" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP, ambient temperature up to 45 °C
6AV6371-1DR08-1AX0
WinCC/Connectivity Pack, option for WinCC V8.1, runtime software, single license, license key on USB flash drive - - content: 1x USB
;