SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7823-1BE15-0YA0
Product
Image similar
Target + ODK 1500S bundle contains: SIMATIC ODK 1500S V2.5 and SIMATIC Target (TM) for Simulink (R) V6.0 SP2, floating license download, engineering software, software, documentation and license key for download, 2 languages: de, en; software for integration of Simulink models in the S7 program of the S7-1500 software controllers / CPU1518 ODK/MFP and the Industrial Edge Runtime via the LiveTwin Edge app -- for system requirements specification, see http://www.siemens.com/compatoo l -- consignee e-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1BE15-0YA0
Product Description Target + ODK 1500S bundle contains: SIMATIC ODK 1500S V2.5 and SIMATIC Target (TM) for Simulink (R) V6.0 SP2, floating license download, engineering software, software, documentation and license key for download, 2 languages: de, en; software for integration of Simulink models in the S7 program of the S7-1500 software controllers / CPU1518 ODK/MFP and the Industrial Edge Runtime via the LiveTwin Edge app -- for system requirements specification, see http://www.siemens.com/compatoo l -- consignee e-mail address required for delivery
Product family SIMATIC Target for Simulink
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740742
UPC 195125392687
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) 4A80
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;