SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1EA07-0YA5
Product
TIA Portal Teamcenter Gateway floating license, contains license certificate for TIA Portal Teamcenter Gateway V17, software and documentation on STEP 7/WinCC DVD; license key on USB flash drive; class A, compatibility exclusively between TIA Portal V17 and Teamcenter >V11.2/>V12.2/V13 - - content: 1x USB
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1EA07-0YA5
Product Description TIA Portal Teamcenter Gateway floating license, contains license certificate for TIA Portal Teamcenter Gateway V17, software and documentation on STEP 7/WinCC DVD; license key on USB flash drive; class A, compatibility exclusively between TIA Portal V17 and Teamcenter >V11.2/>V12.2/V13 - - content: 1x USB
Product family TIA Portal Teamcenter Gateway
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 31.01.2023
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 0,170 Kg
Packaging Dimension 17,40 x 19,30 x 3,70
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944608
UPC 195125190030
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group (PCK/FAGR) X07S
Group Code (GCK/GBK) R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;