SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7924-2AK20-0BA0
Product
Image similar
Connection module TP1 DI-M read 32 channels a. 4x2 terminals f. Potential supply Type: Screw terminal with LED, VPE = 1 unit 50 pole IDC connector f. cable
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7924-2AK20-0BA0
Product Description Connection module TP1 DI-M read 32 channels a. 4x2 terminals f. Potential supply Type: Screw terminal with LED, VPE = 1 unit 50 pole IDC connector f. cable
Product family Connection modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 592
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Working day/Working days
Net Weight (kg) 0,210 Kg
Packaging Dimension 6,80 x 10,20 x 7,80
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515155638
UPC 195125498990
Commodity Code 85366990
LKZ_FDB/ CatalogID KT10-CA1
Product Group (PCK/FAGR) 9394
Group Code (GCK/GBK) R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number a1c2aeba-7faa-45d1-a708-e69df86c7b0e
Classifications
 
Version Classification
eClass 12 27-14-11-28
eClass 14 27-25-01-12
eClass 6 27-14-11-28
eClass 7.1 27-14-11-28
eClass 8 27-14-11-28
eClass 9 27-14-11-28
eClass 9.1 27-14-11-28
ETIM 7 EC000900
ETIM 8 EC000900
ETIM 9 EC000900
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
;