SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX3002-2CT20-1AD0
Product
Image similar
Signal cable pre-assembled 6FX3002-2CT20-1AD0 for incr. encoder in S-1FL6 LI 3x 2x 0.20+2x2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=3 m
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX3002-2CT20-1AD0
Product Description Signal cable pre-assembled 6FX3002-2CT20-1AD0 for incr. encoder in S-1FL6 LI 3x 2x 0.20+2x2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=3 m
Product family Pre-assembled signal cables for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.10.2025
Price data
Price Group / Headquarter Price Group DMS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 3 Working day/Working days
Net Weight (kg) 0,257 Kg
Packaging Dimension 500,00 x 500,00 x 80,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948673980
UPC 804766284045
Commodity Code 85444290
LKZ_FDB/ CatalogID SINAMICS V90
Product Group (PCK/FAGR) 4R03
Group Code (GCK/GBK) R220
Country of origin Čína
Compliance with the substance restrictions according to RoHS directive Since: 02.06.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
Buy product
Quantity 1 Piece
;