SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3200-0SF42-0AA0
Product
Image similar
***spare part*** SINAMICS G120C roof fan for FSC consisting of upper device cover with pre-assembled fan
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3200-0SF42-0AA0
Product Description ***spare part*** SINAMICS G120C roof fan for FSC consisting of upper device cover with pre-assembled fan
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Working day/Working days
Net Weight (kg) 0,115 Kg
Packaging Dimension 110,00 x 135,00 x 35,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948661208
UPC 804766344718
Commodity Code 84145925
LKZ_FDB/ CatalogID D11.1SDSP
Product Group (PCK/FAGR) 9764
Group Code (GCK/GBK) R2S3
Country of origin Velká Británie
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
3NW7013
SENTRON, Zylindersicherungshalter, 10x38 mm, 1-polig, In: 32 A, Un AC: 690 V
3RV2011-1EA10
Leistungsschalter Baugröße S00 für den Motorschutz, CLASS 10 A-Auslöser 2,8...4 A N-Auslöser 52 A Schraubanschluss Standardschaltvermögen
6ED1052-1CC08-0BA2
LOGO! 24CE, Logikmodul, Display SV/E/A: 24V/24V/24V trans., 8DE (4AE)/4DA, SP. 400 Blöcke, modular erweiterbar, Ethernet integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8.4, ältere Projekte ablauffähig Cloud Anbindung, MQTT in allen LOGO! 8.4 Grundgeräten
6ED1052-1HB08-0BA2
LOGO! 24RCE, Logikmodul,Display SV/E/A: 24V AC/DC 24V/Relais, 8 DE/4 DA, SP. 400 Blöcke, modular erweiterbar, Ethernet, integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8.4, ältere Projekte ablauffähig Cloud Anbindung, MQTT in allen LOGO! 8.4 Grundgeräten
6ED1052-1MD08-0BA2
LOGO! 12/24RCE, Logikmod., Disp SV/E/A: 12/DC 24V/Relais, 8DE (4AE)/4DA, SP. 400 Blöcke, modular erweiterbar, Ethernet, integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8.4, ältere Projekte ablauffähig Cloud Anbindung, MQTT in allen LOGO! 8.4 Grundgeräten
;