SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3203-0CD25-3AA0
Product
Image similar
SINAMICS reactor for Power Module FSD 30 kW Type rating based on I_N base possible
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3203-0CD25-3AA0
Product Description SINAMICS reactor for Power Module FSD 30 kW Type rating based on I_N base possible
Product family Line reactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 343
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 3 Working day/Working days
Net Weight (kg) 13,000 Kg
Packaging Dimension 300,00 x 620,00 x 85,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169454759
UPC 662643433579
Commodity Code 85045000
LKZ_FDB/ CatalogID D11.1SD
Product Group (PCK/FAGR) 9791
Group Code (GCK/GBK) R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 16.02.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-42-01-06
eClass 14 27-42-01-06
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-42-01-06
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
6SE6400-3TC05-4DD0
MICROMASTER 4 Output reactor 200-480V 3AC 54 A (HO/CT)/68A (LO/VT) Stand-alone FS D-0.232 MH
6SL3055-0AA00-4BA0
SINAMICS S120 BASIC OPERATOR PANEL BOP20 FOR ELECTRONIC CONTROLS TWO-LINE DISPLAY, 6 KEYS FOR PARAMETER SETTING AND DIAGNOSTIC INFORMATION SUITED FOR CONTROL UNITS CU305, CU310, CU320
6SL3210-1SE26-0AA0
***spare part*** SINAMICS S120 converter PM340 Power Module input: 380-480 V 3AC, 50/60 Hz output: 3 AC 60 A (30 kW) type of construction: blocksize frame size FSD with built-in line filter internal air cooling
6SL3040-1MA01-0AA0
SINAMICS CONTROL UNIT CU320-2 PN WITHOUT COMPACT FLASH CARD
6SL3054-0EJ01-1BA0
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
;