SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3UG5511-2AR20
Product
monitoring relay phase sequence monitoring 3x 160-690 V AC, 15-70 Hz 1 changeover contact spring-loaded terminal
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
3RA2908-1A
Screwdriver SIRIUS partially insulated, titanium gray Dimensions 3.0 x 0.5 x 100 for actuating the spring-type terminals
3RT2900-1SB20
device identification labels, for SIRIUS devices, 20x7 mm, titanium gray, package contents: 17 sheets with 20 labels each
3ZY1311-0AA00
Push-in lugs for wall mounting of SIRIUS devices in industrial standard mounting rail enclosure
3ZY1321-2AA00
Sealable cover 22.5 mm, For SIRIUS devices in industrial standard mounting rail enclosure with cutout at the bottom
Product
Article Number 3UG5511-2AR20
Product Description monitoring relay phase sequence monitoring 3x 160-690 V AC, 15-70 Hz 1 changeover contact spring-loaded terminal
Product family Line monitoring
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 41H
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 3 Day(s)
Net Weight (kg) 0,165 Kg
Packaging Dimension 110,00 x 125,00 x 33,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621099811
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5885
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 442f9f8e-54c0-40c4-a663-146e3dd579da
Classifications
 
Version Classification
eClass 12 27-37-18-03
eClass 14 27-37-18-03
eClass 6 27-37-18-03
eClass 7.1 27-37-18-03
eClass 8 27-37-18-03
eClass 9 27-37-18-03
eClass 9.1 27-37-18-03
ETIM 7 EC001441
ETIM 8 EC001441
ETIM 9 EC001441
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;